IESNA:LM-63-2002 
[TEST]P981039
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-15L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1500 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1480
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
10117 10051 9854.2 9478.3 8901.6 8123.2 7196 6179.4 5204.9 4337.6
3610.4 3026.2 2560.5 2188.8 1885.2 1635.5 1432 1263.8 1127.1 1010.7
915.5 838.3 775.8 725 683.7 650.1 619.7 582 534.2 475.1
409.5 340.5 269.9 200.3 137.6 84.9 48.1 28.2 21.4 17.2
13 9.4 6.4 4.7 3.9 3.3 2.9 2.5 2.1 1.9
1.7 1.5 1.4 1.3 1.2 1.1 1.1 1.1 1 1
1 1 1 1 1 0.9 0.9 0.8 0.8 0.8
0.8 0.8 0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6
0.5 0.5 0.5 0.4 0.4 0.3 0.1 0.1 0 0
0
